Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 45 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 200 mm, with a hub length of 60 mm and an axle hole diameter of 12 mm, ensuring compatibility with standard castor mounting systems. Equipped with a precision ball bearing for smooth rotation and minimal friction, the Supratech wheel is rated for a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJP200x45-Ø12,2 HL60
EAN
4031582444209
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.24 kg
Product name
Supratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
65 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
12 mm
Hub length
60 mm
Tread width
45 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.