Wheel 125 mm
Supratech
EAN:
4031582444186
Product number:
PJP125x40-Ø8,3 HL45
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including ro...
Details
Custom or high volume? Request a quote now.
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 40 mm manufactured from thermoplastic rubber, providing excellent durability and grip characteristics. The wheel body is constructed from polypropylene, whilst the hub measures 45 mm in length and accommodates an 8 mm axle hole diameter. The wheel is equipped with a precision ball bearing for smooth rotation and minimal friction. The load capacity specifications are rated at 360 kg static load and 180 kg dynamic load at a speed of 4 km/h, making it suitable for applications requiring reliable performance under substantial weight distribution.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.