Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 40 mm manufactured from thermoplastic rubber, providing excellent durability and grip characteristics. The wheel body is constructed from polypropylene, whilst the hub measures 45 mm in length and accommodates an 8 mm axle hole diameter. The wheel is equipped with a precision ball bearing for smooth rotation and minimal friction. Load capacity specifications indicate a static load rating of 360 kg and a dynamic load rating of 180 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJP125x40-Ø 8,3, blue
EAN
4031582444216
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
180 kg
Load capacity Static
360 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.24 kg
Product name
Supratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
65 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
8 mm
Hub length
45 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.