Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech castor wheel features a 125 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a bore with keyway bearing system with a 20 mm axle hole diameter and 54 mm hub length. Load capacity specifications include a static rating of 1000 kg, whilst dynamic capacity varies with speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITB 125x50-Ø20 HL54
EAN
4031582397871
S4 Material Number
199861397
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.79 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
54 mm
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Bore with keyway
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.