Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech silent wheel is a precision castor component engineered for demanding industrial applications, featuring a robust construction with a diameter of 125 mm and a tread width of 36 mm. The wheel body is manufactured from damping, hybrid material to minimise vibration and noise during operation, whilst the polyamide tread provides excellent wear resistance and durability. The hub measures 44 mm in length, and the wheel is mounted on a roller bearing for smooth, reliable rotation. The axle features a 12 mm hole diameter for secure attachment to standard castor fittings. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications in warehousing, manufacturing, and material handling environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
HUR125x36-Ø12 white
EAN
4031582400694
Core attributes
Type
Wheel
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.55 kg
Product Name
Duratech silent
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Damping, hybrid material
Tread Material Mix
Polyamide
Axle Hole Diameter
12 mm
Hub Length
44 mm
Tread width
36 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.