Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a castor wheel body designed for demanding industrial applications, featuring a diameter of 100 mm with a tread width of 40 mm constructed from soft polypropylene material. This wheel body delivers a static load capacity of 1000 kg, ensuring robust performance under stationary loads, whilst maintaining a dynamic load capacity of 500 kg at operational speeds up to 3 km/h. The combination of its compact dimensions and substantial load-bearing capabilities makes this wheel body suitable for heavy-duty mobile equipment and material handling systems requiring reliable performance across varied operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.ETP100x40-Ø47x14
EAN
4031582369588
Core attributes
Type
Wheel
Load capacity at 3 km/h
500 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product Name
Novatech
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Undefined
Tread Material Mix
Polypropylene, soft
Ball bearing diameter
47 mm
Ball bearing width
14 mm
Tread width
40 mm
Diameter
100 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Smooth gliding
Polypropylene gliding surface forsoft floors and Teflon gliding surface for hard floors.