Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

Kappa load is a swivel castor with total lock on the head end of the castor, engineered for demanding industrial mobility. The fitting is a large rectangular plate that provides a robust mounting interface for secure attachment to the carrying equipment. The housing features a deep-groove ball thrust roller bearing for the swivel action, and it is manufactured from heavy forged iron to ensure structural rigidity under sustained loads. The wheel has a diameter of 200 mm and incorporates a precision ball bearing for smooth, low-friction rolling, while its premium cast PUR tread is bonded to a cast iron body to deliver durable performance and reliable floor contact. The overall height of the castor is 255 mm. The static load capacity is 2800 kg. The dynamic load capacity is 1400 kg at a speed of 6 km/h and 1680 kg at a speed of 4 km/h. The product is suited to airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652FTP200P64 CL97
EAN
4031582314755
S4 Material Number
990829110
Core attributes
Type
Swivel castor with total lock, head end of castor
Overall width
140 mm
Load capacity at 4 km/h
1680 kg
Load capacity at 6 km/h
1400 kg
Load capacity Static
2800 kg
Overall Height
255 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
14.05 kg
Product Name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
140 mm
Plate length
175 mm
Plate width
140 mm
Housing
Housing Color
Zink-iron (transparent)
Fork shape
Broad, reinforced
Housing Material
Iron forged, heavy
Swivel Bearing
Deep-groove ball thrust roller bearing
Swivel interference
370 mm
Offset
65 mm
Swivel radius
185 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread Material Mix
PUR casted premium
Tread width
80 mm
Diameter
200 mm
Body width
80 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Kappa load
9650FTP200P64 CL97

The Kappa load swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. The castor is fitted with a large rectangular plate that provides secure and stable mounting to host equipment. The housing is constructed from iron forged, heavy-duty material, ensuring exceptional durability and structural integrity under sustained operational stress. The swivel mechanism incorporates a deep-groove ball thrust roller bearing, which enables smooth, responsive directional control whilst maintaining precision alignment during extended use. The wheel features a 200 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior wear resistance and reliable traction across diverse floor surfaces. The wheel is supported by a precision ball bearing, guaranteeing smooth rotation and extended service life. The overall height of the castor assembly measures 255 mm, accommodating standard installation requirements. The load capacity specifications are comprehensive: the static load capacity reaches 2800 kg, whilst the dynamic load capacity is rated at 1400 kg at 6 km/h or 1680 kg at 4 km/h, enabling flexible deployment across varying operational speeds and load conditions. This combination of robust construction, precision bearings, and substantial load ratings makes the Kappa load swivel castor an ideal choice for applications requiring reliable performance and extended operational longevity.

200 mm
255 mm
1680 kg
200 mm
255 mm
1680 kg
Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Kappa load
9651FTP200P64 CL97

The Kappa load is a swivel castor with directional lock, engineered for demanding industrial material handling. Its fitting is a large rectangular plate that provides a robust mounting interface for secure attachment to the equipment frame. The housing uses a deep-groove ball thrust roller bearing for the swivel action and is made from heavy forged iron for high rigidity. The wheel, with a diameter of 200 mm, incorporates a precision ball bearing for smooth, low-friction rolling, a cast iron body and a premium casted PUR tread. The overall height is 255 mm. The static load capacity is 2800 kg, and the dynamic load capacity is 1400 kg at 6 km/h or 1680 kg at 4 km/h. Typical applications include airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
255 mm
1680 kg
200 mm
255 mm
1680 kg