Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless is a swivel castor with total lock, designed for reliable mobility in demanding professional environments. Its fitting is a small rectangular plate. The housing is made of heavy stainless steel and incorporates two ball races for the swivel bearing. The 100 mm wheel runs on a dry bearing bush and has a damping, heat resistant tread on an aluminium body. The overall height is 128 mm. The static load capacity is 160 kg, and the dynamic load capacity is 80 kg at 4 km/h. Together, these components ensure dependable operation across a wide range of sectors. Typical applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8477IDG100P62
EAN
4031582433012
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
80 kg
Load capacity Static
160 kg
Overall Height
128 mm
Temperature range (Maximum)
250 °C
Temperature range (Minimum)
-30 °C
Overall weight
0.82 kg
Product Name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
105 mm
Plate width
85 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel Bearing
Two ball races
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminium
Tread Material Mix
Damping, heat resistant
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.
Skip product gallery

Matching Products

Variants
Fixed castor 100 mm
Fixed castor 100 mm
Alpha stainless
8478IDG100P62 tread-1023

The Alpha stainless is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on equipment and transport systems. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and durability in challenging environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The wheel assembly comprises a 100 mm diameter wheel with an aluminium body and damping, heat-resistant tread material, supported by a dry bearing bush that delivers reliable performance whilst minimising maintenance requirements. The overall height of the castor is 128 mm, making it suitable for integration into various equipment configurations. This castor is rated for a static load capacity of 160 kg, ensuring stability when the equipment is stationary, and a dynamic load capacity of 80 kg at speeds up to 4 km/h, providing dependable performance during transport and operational use. The combination of stainless steel construction, robust wheel design, and precise load specifications makes the Alpha stainless an ideal choice for applications requiring both reliability and corrosion resistance in demanding industrial environments.

100 mm
128 mm
80 kg
100 mm
128 mm
80 kg