Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha customised solution is engineered for demanding industrial applications and features a plate with central locking fitting that ensures secure and reliable installation. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and structural integrity for harsh operating environments. The wheel assembly comprises a 200 mm diameter design with a polyamide body material, combined with an elastic tyre featuring non-marking, vulcanised construction to protect sensitive floor surfaces whilst maintaining superior grip and durability. The wheel is equipped with a precision ball bearing, sealed design, which guarantees smooth rotation and extended operational life with minimal maintenance requirements. The overall height of the unit measures 240 mm, making it suitable for integration into compact spaces whilst maintaining optimal ergonomic performance. The load capacity specifications are comprehensive, with a static load rating of 800 kg for stationary applications, whilst the dynamic load capacity reaches 250 kg at 6 km/h or 400 kg at 4 km/h, depending on operational speed requirements. This configuration makes the Alpha solution ideal for applications requiring robust performance, environmental protection, and reliable load handling across varied industrial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8499UFX200P67 Q1-11
EAN
4031582380781
Core attributes
Type
Customized solution
Load capacity at 4 km/h
400 kg
Load capacity at 6 km/h
250 kg
Load capacity Static
800 kg
Overall Height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Plate with central locking
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.