Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The E-Drive battery charger is an accessory designed specifically for electromobility applications with castors, providing reliable and efficient charging solutions for electric-powered mobile equipment. This charging unit integrates advanced power management technology to ensure optimal battery performance and longevity, whilst maintaining compatibility with standard electromobility platforms. The charger features robust construction suitable for both indoor and outdoor operational environments, with integrated safety mechanisms to protect against overcharging, short circuits, and thermal overload conditions. Its compact design facilitates convenient storage and transport, making it an essential accessory for maintaining continuous operational readiness of castored electric vehicles and equipment. The unit delivers consistent charging performance across varying load conditions, supporting rapid charge cycles without compromising battery integrity or safety standards.
Battery Charger
Charging time
For 11,6 Ah batteries about 6 hours
Article numbers
Article Number
EDOZ512 2A
S4 Material Number
199066658
Core attributes
Type
Accessory
Overall weight
0.89 kg
Product Name
E-Drive battery charger
Electric Conductive
Stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Standardised maintenance
USB interface for firmware updates.
User-friendly assembly
Hand-held control unit can be attached flexibly in a vertical or horizontal position
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences.