Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 95 mm that is identical with the wheel body. The wheel features a diameter of 85 mm and incorporates a hub length of 97 mm with an axle hole diameter of 20 mm, accommodating a precision ball bearing for smooth rotation. This wheel demonstrates a static load capacity of 1800 kg, whilst its dynamic load capacity varies depending on operational speed, supporting 720 kg at 6 km/h or 900 kg at 4 km/h. These specifications make the Duratech wheel suitable for demanding industrial castor applications requiring reliable performance and substantial load-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 085x95-Ø20 HL97
EAN
4031582334234
S4 Materialnumber
199839855
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
720 kg
Load capacity Static
1800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.57 kg
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6204ZV
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
97 mm
Tread width
95 mm
Diameter
85 mm
Body width
95 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.