Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This wheel for castor applications features a robust sheet steel body construction with an 80 mm diameter and 30 mm tread width, incorporating a wound tread made of canvas and phenolic resin for enhanced durability. The unit is equipped with a roller bearing system and includes a 12 mm axle hole diameter with a hub length of 44.4 mm for secure mounting. Load capacity specifications include a dynamic rating of 50 kg at 4 km/h operating speed and a static load capacity of 100 kg, making it suitable for medium-duty industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DRR 080x30-Ø12 HL44,4
EAN
4031582410808
S4 Material Number
199900249
Core attributes
Type
Wheel
Load capacity at 4 km/h
50 kg
Load capacity Static
100 kg
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.21 kg
Product name
Wheel
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread material
Wound tread made of canvas and phenolic resin
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
30 mm
Diameter
80 mm
Body width
30 mm
Threadguards
Without threadguard
Bearing
Roller bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.