Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is engineered for castor applications, featuring a 75mm diameter with a 25mm tread width for optimal surface contact and stability. The wheel incorporates an 8.1mm axle hole diameter and a 26.5mm hub length, ensuring precise fitment and reliable operation in demanding industrial environments. Load specifications include a dynamic capacity of 60kg at speeds up to 3km/h for mobile applications, whilst the static load capacity reaches 120kg for stationary positioning, making this wheel suitable for medium-duty material handling equipment.
Article numbers
Article Number
PAO075x25-Ø8
EAN
4031582454291
Core attributes
Type
Wheel
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.08 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Hardness of tread (D)
42 Shore D
Axle hole diameter
8.1 mm
Hub length
26.5 mm
Tread width
25 mm
Diameter
75 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.