Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel features a robust polyamide construction with a 200mm diameter and 50mm tread width, incorporating a roller bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 400kg at 4km/h and static capacity of 800kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOR200x50-Ø20 HL58
EAN
4031582442793
Core attributes
Type
Wheel
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.95 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.