Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel features a 160 mm diameter with a 40 mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system with a 58 mm hub length and 20 mm axle hole diameter. This wheel delivers a static load capacity of 320 kg and dynamic load capacity of 160 kg at speeds up to 3 km/h, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJR160x40-Ø20 HL58
EAN
4031582442502
Core attributes
Type
Wheel
Load capacity at 3 km/h
160 kg
Load capacity Static
320 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.54 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.