Wheel 100 mm
Supratech
EAN:
4031582444223
Product number:
PJP100x35-Ø8,3 HL45
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Supratech Wheel is a precision-engineered castor wheel featuring a 100mm diameter with a 32mm wide thermoplastic rubber trea...
Details
Custom or high volume? Request a quote now.
The Supratech Wheel is a precision-engineered castor wheel featuring a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with an 8mm axle hole diameter and 45mm hub length for optimal performance. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.