Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Stylea swivel castor with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling swivel bearing mechanism for smooth directional changes. The wheel assembly comprises a polyamide body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube configuration. The wheel measures 65mm in diameter, contributing to an overall height of 78mm for the complete assembly. Load capacity specifications include a dynamic rating of 50kg at speeds up to 3km/h and a static load capacity of 100kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions with integrated braking functionality for enhanced safety and control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UJI065P41-38x38/10
EAN
4031582410068
Core attributes
Type
Swivel castor with wheel brake
Overall width
42 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
78 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.11 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
154 mm
Swivel radius
77 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread material
Thermoplastic rubber
Tread width
7 mm
Diameter
65 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.