Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor with total lock features a bolt hole fitting system that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a sheet steel body fitted with solid rubber tread in black that is electric-conductive, supported by cone ball bearing for smooth operation. The wheel diameter measures 75 mm whilst the overall height of the castor is 100 mm. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg. This castor is particularly suited for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK075P30-11
EAN
4031582335019
S4 Materialnumber
990004957
Core attributes
Housing type
Swivel castor with total lock
Overall width
43 mm
Load capacity at 3 km/h
55 kg
Load capacity Static
110 kg
Overall height
100 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.4 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
43 mm
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel color
Blue passivated
Handle Set
Fitting options
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 75 mm
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is a 75 mm diameter castor wheel constructed from sheet steel with a cone ball bearing for smooth operation. The tread features a 25 mm width of solid rubber, non-marking material that provides reliable grip and floor protection. The hub measures 28 mm in length, whilst the axle incorporates a 6 mm hole diameter for secure mounting. This wheel demonstrates a static load capacity of 110 kg and a dynamic load capacity of 55 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment. The combination of robust construction and non-marking tread makes this wheel an ideal choice for environments where floor protection is essential.

75 mm
55 kg
75 mm
55 kg
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470DYK075P30-11

The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a sheet steel body with solid rubber tread in black that is electric-conductive, mounted on a cone ball bearing for reliable rotation. The wheel diameter measures 75 mm, whilst the overall height of the castor is 100 mm. Load capacity specifications include a dynamic load rating of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

75 mm
100 mm
55 kg
75 mm
100 mm
55 kg