Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor with total lock features a bolt hole fitting system that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and is equipped with cone ball bearing for smooth operation. The wheel diameter measures 150 mm, whilst the overall height of the castor is 185 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is particularly suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DIK150P30-11
EAN
4031582050349
S4 Material Number
990006709
Core attributes
Type
Swivel castor with total lock
Overall width
60 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
185 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.5 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
60 mm
Swivel interference
262 mm
Offset
36 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
150 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel color
Blue passivated
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 125 mm
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is engineered with a sheet steel body and features a 125 mm diameter with a 32 mm wide solid rubber, non-marking tread for optimal floor protection. The wheel incorporates a cone ball bearing system with an 8 mm axle hole diameter and 36 mm hub length for reliable operation. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications.

125 mm
Light Duty | < 150 kg
125 mm
Light Duty | < 150 kg
Skip product gallery

Crossselling

Variants
Swivel castor 150 mm
Swivel castor 150 mm
Agila
2470DIK150P30-11

The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and cone ball bearing for reliable operation, measuring 150 mm in diameter. The castor has an overall height of 185 mm, making it suitable for various mobile equipment applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

150 mm
Light Duty | < 150 kg
185 mm
150 mm
Light Duty | < 150 kg
185 mm