Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor is a versatile mobility solution engineered for furniture and equipment applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting for B10 specifications, ensuring secure and straightforward installation across compatible applications. The housing is constructed from polyamide material with a stem swiveling mechanism that enables smooth rotational movement and directional control. The wheel assembly comprises a 75 mm diameter polyamide body with an identical tread material, providing consistent rolling characteristics and durability. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity under operational loads. The overall height of the castor measures 77 mm, making it suitable for applications where space constraints require compact mobility solutions. The load capacity specifications indicate a static load rating of 100 kg, permitting substantial weight support during stationary conditions, whilst the dynamic load capacity is rated at 50 kg when operating at speeds up to 3 km/h. These specifications make the Stylea swivel castor particularly well suited for furniture applications requiring reliable mobility with balanced performance characteristics across both static and dynamic operational scenarios.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI075L51-10D20 ~9006/~9006
EAN
4031582310979
S4 Material Number
990074332
Core attributes
Type
Swivel castor
Overall width
54 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall Height
77 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.12 kg
Product Name
Stylea
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Housing Color
White aluminium (similar RAL9006)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
20 mm
Swivel interference
124 mm
Offset
30 mm
Swivel radius
62 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
0 mm
Hub Length
0 mm
Tread width
8 mm
Diameter
75 mm
Body width
8 mm
Threadguards
Without threadguard
Tread Color
White aluminium (similar RAL9006)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel Color
White aluminium (similar RAL9006)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with wheel brake 75 mm
Stylea
5925UOI075L51-10D20 ~9006/~9006/~9006

The Stylea is a swivel castor with wheel brake designed for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting for B10 mounting, ensuring secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a stem for swiveling functionality, providing smooth rotational movement and directional control. The wheel assembly comprises a 75 mm diameter polyamide body with an identical tread material, ensuring consistent performance and durability across the contact surface. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion whilst maintaining structural integrity. The overall height of the castor measures 77 mm, making it suitable for applications requiring compact castor solutions. The load capacity specifications indicate a static load rating of 100 kg, allowing for substantial weight support during stationary use, whilst the dynamic load capacity is rated at 50 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Stylea castor an appropriate choice for furniture requiring reliable mobility and stability across diverse indoor environments.

75 mm
77 mm
50 kg
75 mm
77 mm
50 kg