Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, work benches, AGV systems, and AMR systems. The castor features a robust polyamide super heavy housing that provides exceptional durability and structural integrity in high-stress environments. The wheel assembly comprises a 50 mm diameter polyurethane injected tread mounted on a roller bearing with damping characteristics, ensuring smooth operation whilst minimising vibration and noise transmission to sensitive equipment. The overall height of the castor measures 82.5 mm, facilitating integration into compact spatial configurations and standardised equipment designs. The load capacity specifications indicate a static load rating of 250 kg, permitting substantial weight support during stationary applications, whilst the dynamic load capacity reaches 125 kg at operational speeds of 3 km/h, ensuring reliable performance during transport and repositioning tasks. This combination of materials, bearing technology, and load ratings makes the Footmaster swivel castor suitable for applications requiring both stability and manoeuvrability across diverse industrial and commercial environments.
Article numbers
Article Number
FOOT MASTER GDN- 60-F-NYN antistatic
Core attributes
Type
Swivel castor
Overall width
70 mm
Load capacity at 3 km/h
125 kg
Load capacity Static
250 kg
Overall Height
82.5 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.7 kg
Product Name
Footmaster
Electric Conductive
Stainless
Fitting
Plate hole diameter
7 mm
Plate hole length (Maximum)
58 mm
Plate hole width (Maximum)
58 mm
Plate length
73 mm
Plate width
73 mm
Housing
Dome diameter
70 mm
Swivel interference
126 mm
Offset
36 mm
Swivel radius
63 mm
Wheel
Body material
Polyamide, super heavy
Tread Material Mix
Polyurethane, injected
Tread width
25 mm
Diameter
50 mm
Body width
25 mm
Threadguards
Without threadguard
Bearing
Roller bearing, damped
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.