Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor is a robust mobility solution featuring a stem with grip ring and collar fitting that ensures secure installation and reliable operation across demanding environments. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and enhanced durability under continuous use. The wheel comprises a 50 mm diameter design with a cone ball bearing that delivers consistent performance, whilst the tread is manufactured from solid rubber in black with electric-conductive properties, offering excellent grip and static dissipation characteristics essential for sensitive applications. The overall height of the castor measures 72 mm, making it suitable for integration into compact and space-constrained installations. This swivel castor demonstrates impressive load-bearing capabilities, with a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance in both stationary and mobile applications. The Agila is specifically engineered for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, where dependable castor performance and safety are paramount considerations for end-users and facility managers alike.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470DYK050B10-11x31
EAN
4031582341089
S4 Material Number
900000410
Core attributes
Type
Swivel castor
Overall width
43 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
72 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.24 kg
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Stem length
31 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Dome diameter
41 mm
Swivel interference
98 mm
Offset
24 mm
Swivel radius
49 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread Material Mix
Solid rubber, black, electric-conductive
Tread width
19 mm
Diameter
50 mm
Body width
19 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Fast assembly
Faster assembly process with use of plug-in fittings.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.