Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha smart swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a sheet steel body with solid rubber, black tread material and is equipped with a roller bearing for enhanced durability and reduced friction during operation. The wheel has a diameter of 200 mm, whilst the overall height of the complete assembly measures 240 mm. Load specifications include a static load capacity of 410 kg and dynamic load capacities of 205 kg at 3 km/h and 205 kg at 4 km/h respectively, making this castor suitable for medium to heavy-duty industrial applications requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3370DVR200P63
EAN
4031582331639
S4 Material Number
990035055
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
205 kg
Load capacity at 4 km/h
205 kg
Load capacity Static
410 kg
Overall height
240 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.61 kg
Product name
Alpha smart
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Slim
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
305 mm
Offset
52.5 mm
Swivel radius
152.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black
Tread width
30 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha smart
3377DVR200P63

The Alpha smart swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, providing excellent grip and durability, whilst the roller bearing system ensures efficient rotation under load. The wheel diameter measures 200mm with an overall height of 240mm, making it suitable for medium to heavy-duty applications. Load specifications include a static capacity of 410kg and dynamic capacities of 205kg at 3km/h and 205kg at 4km/h respectively, delivering robust performance across varied operational speeds and loading conditions.

200 mm
240 mm
205 kg
200 mm
240 mm
205 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha smart
3377DVR200P63

The Alpha smart swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, providing excellent grip and durability, whilst the roller bearing system ensures efficient rotation under load. The wheel diameter measures 200mm with an overall height of 240mm, making it suitable for medium to heavy-duty applications. Load specifications include a static capacity of 410kg and dynamic capacities of 205kg at 3km/h and 205kg at 4km/h respectively, delivering robust performance across varied operational speeds and loading conditions.

200 mm
240 mm
205 kg
200 mm
240 mm
205 kg