Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila stainless swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability in demanding environments. The wheel comprises a polyamide electric conductive body fitted with an injected polyurethane electric-conductive tread, supported by precision stainless ball bearings for optimal rolling performance. With a wheel diameter of 100 mm, the castor has an overall height of 135 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for catering carts and meal delivery systems as well as professional cleaning carts, where electrical conductivity and corrosion resistance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7470XSC100P30-11
EAN
4031582350067
S4 Material Number
990037658
Core attributes
Type
Swivel castor
Overall width
60 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
135 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.6 kg
Product name
Agila stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, medium
Swivel bearing
Two ball races
Dome diameter
60 mm
Swivel interference
176 mm
Offset
38 mm
Swivel radius
88 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Wheel color
Silver grey (RAL7001)
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila stainless
7477XSC100P30-11

The Agila stainless is a swivel castor with total lock designed for demanding industrial applications. The bolt hole fitting allows castors to be mounted with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and features two ball races for the swivel bearing, ensuring smooth rotation and durability in challenging environments. The wheel comprises a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread, mounted on precision ball bearings made from stainless steel for reliable performance. With a wheel diameter of 100 mm and an overall height of 135 mm, this castor offers excellent manoeuvrability. The load capacity specifications include a dynamic load rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is particularly suited for catering carts and meal delivery systems as well as professional cleaning carts where electric conductivity and corrosion resistance are essential requirements.

100 mm
135 mm
100 kg
100 mm
135 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila stainless
7477XSC100P30-11

The Agila stainless is a swivel castor with total lock designed for demanding industrial applications. The bolt hole fitting allows castors to be mounted with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and features two ball races for the swivel bearing, ensuring smooth rotation and durability in challenging environments. The wheel comprises a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread, mounted on precision ball bearings made from stainless steel for reliable performance. With a wheel diameter of 100 mm and an overall height of 135 mm, this castor offers excellent manoeuvrability. The load capacity specifications include a dynamic load rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is particularly suited for catering carts and meal delivery systems as well as professional cleaning carts where electric conductivity and corrosion resistance are essential requirements.

100 mm
135 mm
100 kg
100 mm
135 mm
100 kg