Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Supratech swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and long-lasting performance. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread surface, providing excellent grip and floor protection, whilst the precision ball bearing system within the wheel guarantees effortless rolling motion. With a wheel diameter of 100 mm, the castor achieves an overall height of 139 mm, making it suitable for various industrial and commercial applications. The unit offers a dynamic load capacity of 100 kg at speeds up to 3 km/h and can support static loads of up to 200 kg, delivering reliable performance under demanding operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5440PJP100R05-28
EAN
4031582336696
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
139 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.73 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
45 mm
Housing
Fork shape
Broad
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Swivel interference
176 mm
Offset
38 mm
Swivel radius
88 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.