Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor with intermittent brake features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from zinc-die-casting/aluminium materials with a stem, swivelling bearing configuration that ensures smooth directional changes. The wheel incorporates a 50 mm diameter polypropylene body with tread material identical to the wheel body, supported by plain bearing with spacer tube for reliable operation. The castor has an overall height of 59 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where controlled mobility and reliable braking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
6A23POI050B10-11X20/10 ZAMAK/9011
EAN
4031582311365
S4 Material Number
990074986
Core attributes
Type
Swivel castor with intermittend brake
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
59 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.13 kg
Product name
Lumina
Standard
EN12529 - Swivel Chairs Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Stem length
20 mm
Housing
Colour
Graphite black (RAL9011)
Fork shape
Twin wheel housing, closed
Material fork
Zinc-die-casting / Aluminium
Swivel bearing
Stem, swiveling
Dome diameter
0 mm
Swivel interference
108 mm
Offset
20 mm
Swivel radius
54 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
8 mm
Diameter
50 mm
Body width
8 mm
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Fast assembly
Faster assembly process with use of plug-in fittings.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor 50 mm
Lumina
6A20POI050B10-11x20

The Lumina swivel castor features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from zinc-die-casting and aluminium materials with a stem, swiveling bearing configuration that ensures smooth directional movement. The wheel incorporates a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 50mm in diameter, whilst the overall height of the complete assembly is 59mm. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing mobility solutions for lightweight to medium-duty requirements in professional and domestic environments.

50 mm
59 mm
50 mm
59 mm