Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional movement and reliable operation. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the precision stainless ball bearing ensures long-lasting performance and corrosion resistance. The wheel measures 100mm in diameter for optimal manoeuvrability. The castor has an overall height of 120mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 120kg at speeds up to 3km/h and a static load capacity of 240kg, delivering robust performance for medium-duty applications requiring both mobility and secure locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5947UAC100R05-28 RAL9002
EAN
4031582352764
Core attributes
Type
Swivel castor with total lock
Overall width
82 mm
Load capacity at 3 km/h
120 kg
Load capacity Static
240 kg
Overall Height
120 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.93 kg
Product Name
Linea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
40 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
216 mm
Offset
32 mm
Swivel radius
108 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
20 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Matching Products

Variants
linea
linea
Linea
5940UAC100R05-28 RAL9002

The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes under load. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by stainless precision ball bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 120 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load rating of 240 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.

100 mm
120 mm
120 kg
100 mm
120 mm
120 kg
Variants
linea
linea
Linea
5941UAC100R05-28 RAL9002

The Linea is a swivel castor with directional lock designed for precision applications. The fitting features a solid stem with round configuration for secure mounting. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by stainless precision ball bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 100 mm with an overall castor height of 120 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load capacity of 240 kg, making it suitable for medium-duty industrial and commercial applications requiring directional control.

100 mm
120 mm
120 kg
100 mm
120 mm
120 kg