Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea low height swivel castor is a precision-engineered mobility solution designed for demanding healthcare and industrial environments, featuring a bolt hole fitting that enables secure and straightforward installation across a diverse range of equipment platforms. The housing is constructed from durable polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and extended operational longevity even under frequent directional changes. The wheel assembly comprises a 75 mm diameter polyurethane injected tread mounted on a polyamide body, paired with a precision ball bearing that delivers reliable rolling performance and consistent load distribution. With an overall height of 78 mm, this compact castor maintains a low profile whilst accommodating substantial weight requirements, making it ideal for applications where vertical space is constrained. The load capacity specifications indicate a static load rating of 180 kg, providing robust structural support for stationary applications, whilst the dynamic load capacity of 90 kg at 3 km/h ensures safe operational performance during transport and manoeuvring. This swivel castor is particularly well-suited for deployment across anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, furniture systems, hospital environments, medication carts, nursing and retirement home facilities, nursing carts, patient lifters, shower chairs, treatment chairs, ultrasound equipment, and ventilator systems, demonstrating its versatility across the healthcare sector and beyond.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5940UAP075P30-10 LH 9002/7015/9002
EAN
4031582370768
S4 Material Number
990770588
Core attributes
CO2 emission (scope 3)
1.18
Type
Swivel castor
Overall width
58 mm
Load capacity at 3 km/h
90 kg
Load capacity Static
180 kg
Overall Height
78 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.21 kg
Product Name
Linea low height
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Precision ball bearing
Dome diameter
30 mm
Swivel interference
121 mm
Offset
23 mm
Swivel radius
60.5 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
0 mm
Hub Length
0 mm
Tread width
15 mm
Diameter
75 mm
Body width
15 mm
Threadguards
With threadguard
Tread Color
Slate grey (RAL7015)
Bearing
Precision ball bearing
Wheel Color
Slate grey (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Robust housing
Twin wheel castor for high load capacity and low height.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Matching Products

Swivel castor with wheel brake 75 mm
Linea low height
5945UAP075P30-10 LH 9002/3000/7015/9002

The Linea low height is a swivel castor with wheel brake designed for demanding medical and industrial applications. This unit features a bolt hole fitting that ensures secure and straightforward installation on a variety of equipment platforms. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and longevity, whilst incorporating a precision ball bearing in the swivel mechanism to enable smooth, responsive directional control with minimal friction. The wheel assembly comprises a 75 mm diameter polyurethane injected tread mounted on a polyamide body, supported by a precision ball bearing that ensures reliable rotational performance and extended service life. The overall height of the castor measures 78 mm, making it particularly suitable for applications requiring a compact, low-profile design without compromising functionality. This castor is engineered to support a static load capacity of 180 kg, providing substantial structural stability for stationary applications, whilst maintaining a dynamic load capacity of 90 kg at speeds up to 3 km/h for mobile equipment. The Linea low height is ideally suited for use in hospitals, nursing homes, and retirement facilities, where it performs reliably on anesthesia carts, medication carts, nursing carts, patient lifters, shower chairs, treatment chairs, and various medical imaging equipment including C-Arms, CT scanners, MRI systems, and X-ray machines, as well as computers on wheels, dialysis carts, ventilators, ultrasound systems, and general furniture applications.

75 mm
78 mm
90 kg
75 mm
78 mm
90 kg