Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, supported by a plain bearing system for consistent performance. The wheel diameter measures 75 mm, whilst the overall height of the complete assembly is 75.5 mm, making it suitable for compact installations. Load capacity specifications include a dynamic rating of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg, making this castor ideal for medical equipment including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, ultrasound machines, ventilators, as well as office furniture, media furniture, and professional cleaning carts in hospitals and nursing facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5925UAO075L51-10
EAN
4031582419108
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
90 kg
Load capacity Static
180 kg
Overall height
75.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.18 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
162 mm
Offset
23 mm
Swivel radius
81 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Crossselling

Variants
Linea light
Linea light
Linea light
5920UAO075L51-10 RAL9002

The Linea light swivel castor features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a swiveling swivel bearing and stem along with a wheel body made of polyamide and a tread made of polyurethane that is injected. The wheel has a plain bearing and measures 75 mm in diameter. With an overall height of 75.5 mm, the Linea light castor has a load capacity of 90 kg at 3 km/h and a static load capacity of 180 kg.

75 mm
Light Duty | < 150 kg
75.5 mm
75 mm
Light Duty | < 150 kg
75.5 mm
Variants
Linea safety
Linea safety
Linea safety
592DUAO075L51-10 RAL9002

The Linea safety automatic locking system features a blind hole for b10 fitting fitting and a housing made of polyamide with an injected polyamide stem and swiveling swivel bearing. The wheel body material is polyamide with a polyurethane tread injected onto the wheel with plain bearing. The Linea safety has a wheel diameter of 75 mm and an overall height of 75.5 mm. At 3 km/h, it has a load capacity of 90 kg and a static load capacity of 180 kg. The force to release the locking system is 23 N with a spring stroke length of 8 mm.

75 mm
Light Duty | < 150 kg
75.5 mm
75 mm
Light Duty | < 150 kg
75.5 mm