Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Integral swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst precision ball bearings deliver smooth rolling performance. The wheel measures 150 mm in diameter. Overall height dimensions are 188 mm from floor to mounting point. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d,019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
2070PJP150R05-32
EAN
4031582348408
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
188 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Integral
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
32 mm
Bolt length
45 mm
Housing
Fork shape
Closed
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
240 mm
Offset
45 mm
Swivel radius
120 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
150 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing

IF Design Award

IF Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Individual cover
Shape of the housing cover can be customised.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Extremely strong construction
Extremely strong construction