Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material providing durability whilst maintaining reduced weight characteristics. The wheel incorporates a polypropylene body with solid rubber, black tread material for enhanced grip and floor protection, supported by a plain bearing system for smooth operation. The wheel diameter measures 65 mm with an overall height of 85 mm, making it suitable for compact installations. Load capacity specifications include a dynamic rating of 40 kg at speeds up to 3 km/h for mobile applications, whilst the static load capacity reaches 80 kg for stationary loads, ensuring reliable performance across various industrial and commercial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
1438PVH065P60-75x60
EAN
3700001796762
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
85 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.14 kg
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
7 mm
Plate hole length (Maximum)
55 mm
Plate hole width (Maximum)
40 mm
Plate length
75 mm
Plate width
60 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, light
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
25 mm
Diameter
65 mm
Threadguards
With threadguard
Axle
Riveted
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.