Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa fixed castor features a medium rectangular plate fitting and is constructed with an iron forged, heavy housing for robust industrial applications. The wheel incorporates an aluminium body with an elastic tyre, black, vulcanised tread and precision ball bearing for smooth operation, measuring 300 mm in diameter. With an overall height of 355 mm, this castor delivers exceptional load performance including a static load capacity of 1200 kg and dynamic load capacities of 600 kg at 4 km/h and 480 kg at 6 km/h. Specifically engineered for demanding environments, it is ideally suited for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems where reliable heavy-duty performance is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9688IEP300P63 CL67
EAN
4031582348651
S4 Material Number
990838187
Core attributes
Type
Fixed castor
Overall width
98 mm
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
480 kg
Load capacity Static
1200 kg
Overall height
355 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
6.34 kg
Product name
Kappa
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Dome diameter
96 mm
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread material
Elastic tire, black, vulcanized
Tread width
55 mm
Diameter
300 mm
Body width
55 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Solid construction
Solid steel plate for maximum load capacity.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Wheel 250 mm
Elastech
IEP 250x50-Ø20 HL60

The Elastech castor wheel features a 250 mm diameter with a 50 mm wide elastic tyre, black, vulcanized tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity is rated at 500 kg at speeds up to 4 km/h and 400 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.

250 mm
Heavy Duty | 500 - 1.500 kg
250 mm
Heavy Duty | 500 - 1.500 kg
Skip product gallery

Crossselling

Variants
Swivel castor 300 mm
Swivel castor 300 mm
Kappa
9680IEP300P63 CL67

The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 300 mm. The overall height measures 355 mm, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1200 kg. This castor is particularly suited for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

300 mm
Heavy Duty | 500 - 1.500 kg
355 mm
300 mm
Heavy Duty | 500 - 1.500 kg
355 mm
Variants
Swivel castor with directional lock 300 mm
Swivel castor with directional lock 300 mm
Kappa
9681IEP300P63 CL67

The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 300 mm. The overall height measures 355 mm, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1200 kg, making it suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

300 mm
Heavy Duty | 500 - 1.500 kg
355 mm
300 mm
Heavy Duty | 500 - 1.500 kg
355 mm
Variants
Swivel castor with total lock, head end of castor 300 mm
Swivel castor with total lock, head end of castor 300 mm
Kappa
9682IEP300P63 CL67

The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, measuring 300mm in diameter. The castor has an overall height of 355mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 600kg at 4km/h and 480kg at 6km/h operating speeds, with a static load capacity of 1200kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

300 mm
Heavy Duty | 500 - 1.500 kg
355 mm
300 mm
Heavy Duty | 500 - 1.500 kg
355 mm