Linea light
Linea light
EAN:
4031582434057
Product number:
5925UAP050L51-10 LOAD 9011
- Non-hazardous materials
- Tested quality
- Colour matching
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. Th...
Details
Custom or high volume? Request a quote now.
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing ensures smooth rolling performance with minimal maintenance requirements. The castor has a wheel diameter of 50 mm and an overall height of 50 mm, making it suitable for compact applications where space is limited. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for medical equipment including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, as well as office furniture, cleaning carts, and various healthcare mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Article numbers
Core attributes
Fitting
Housing
Wheel
Deutscher Designer Club
Deutscher Designer Club
Interzum Award
Interzum Award
IF Design Award
IF Design Award
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.