Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

This accessory features a threaded stem with hexagon neck, top fitting design, engineered for reliable castor integration with an overall height of 6 mm and lightweight construction at 0.03 kg. The component delivers robust load performance with a dynamic capacity of 50 kg at speeds up to 3 km/h and static load capacity of 100 kg, making it suitable for demanding industrial applications requiring secure threaded mounting solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S70-8x25 / 10
EAN
4031582424669
Core attributes
Type
Accessory
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
6 mm
Overall weight
0.03 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
8 mm
Stem length
25 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.