Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory for castors features a solid stem with thread, round fitting design that provides secure and reliable mounting capabilities for industrial applications. The component incorporates a 28 mm diameter bolt specification, ensuring robust mechanical connection and optimal load distribution when installed. With a negligible weight of 0 kg, this accessory offers minimal impact on overall system mass whilst maintaining structural integrity and performance standards required for professional castor installations.
Article numbers
Article Number
R75-28 x 45 blank
EAN
4031582486117
Core attributes
Type
Accessory
Overall weight
0 kg
Product name
Accessory
Electric conductive
Stainless
Fitting
Fitting type
Solid stem with thread, round
Bolt diameter
28 mm
Foot protection
Length
45 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.