Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory features a solid stem with thread, round fitting design, engineered for reliable castor integration in industrial applications. The component incorporates an 18 mm diameter bolt specification, ensuring secure mechanical connection and optimal load distribution. The threaded stem configuration provides straightforward installation whilst maintaining structural integrity under operational loads, making it suitable for heavy-duty mobility solutions where dependable performance is essential.
Article numbers
Article Number
R75-18
EAN
4031582486063
S4 Material Number
199017141
Core attributes
Type
Accessory
Product name
Accessory
Electric conductive
Stainless
Fitting
Fitting type
Solid stem with thread, round
Bolt diameter
18 mm
Bolt length
45 mm
Foot protection
Length
50 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.