Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory features a solid stem with thread, round fitting design, incorporating a bolt with a 17 mm diameter for secure attachment to castor assemblies. The threaded stem configuration ensures reliable mechanical connection whilst maintaining structural integrity under operational loads. The round profile provides uniform stress distribution and compatibility with standard castor mounting systems, making it suitable for industrial applications requiring dependable wheel attachment solutions.
Article numbers
Article Number
R75-17
EAN
4031582486056
S4 Material Number
199017140
Core attributes
Type
Accessory
Product name
Accessory
Electric conductive
Stainless
Fitting
Fitting type
Solid stem with thread, round
Bolt diameter
17 mm
Bolt length
45 mm
Foot protection
Length
50 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.