Zeta reverse
468BIEP200P63
Core attributes
Applications | Automotive, Heavy Transport Solutions, Industrial Consumer, Machinery & Workshop Equipment, Retail Logistics |
---|---|
Product name | Zeta reverse |
Product type | Swivel castor with total lock and spring loaded directional lock |
Load capacity at 4 km/h | 450 KG |
Load capacity at 6 km/h | 360 KG |
Load capacity Static | 900 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 85 °C |
Overall height | 240 mm |
Overall width | 96 mm |
Overall weight | 4.27 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, very heavy |
---|---|
Fork shape | Broad, reinforced |
Swivel bearing | Two ball races, reinforced or stainless |
Color | Blue passivated |
Offset | 55 mm |
Swivel Interference | 360 mm |
Dome diameter | 96 mm |
Wheel
Body material | Aluminium |
---|---|
Tread material | Elastic tire, black, vulcanized |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel color | Jet black (similar RAL9005) |
Wheel diameter | 200 mm |
Tread width | 50 mm |
Wheel width | 50 mm |
Hardness of tread (A) | 67 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 137 mm |
Plate width | 105 mm |
Plate hole length (Minimum) | 75 mm |
Plate hole length (Maximum) | 80 mm |
Plate hole width (Minimum) | 75 mm |
Plate hole width (Maximum) | 105 mm |
Plate hole diameter | 11 mm |