Stora
2370PJP125P30-13 2.0
Core attributes
| Product name | Stora |
|---|---|
| Product type | Swivel castor |
| Load capacity at 3 km/h | 100 KG |
| Load capacity Static | 200 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 155 mm |
| Overall width | 60 mm |
| Overall weight | 0.58 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, medium |
|---|---|
| Fork shape | Slim |
| Swivel bearing | Two ball races |
| Color | Blue passivated |
| Offset | 38 mm |
| Swivel radius | 100.5 mm |
| Swivel Interference | 201 mm |
| Dome diameter | 60 mm |
Wheel
| Body material | Polypropylene |
|---|---|
| Tread material | Thermoplastic rubber |
| Bearing | Precision ball bearing |
| Tread | Soft tread |
| Wheel color | Silver grey (RAL7001) |
| Wheel diameter | 125 mm |
| Tread width | 32 mm |
| Wheel width | 32 mm |
| Hardness of tread (A) | 83 Shore A |
Fitting
| Fitting type | Bolt hole |
|---|---|
| Bolt hole diameter | 13 mm |