Duratech
UOP125x46-Ø20
Core attributes
Applications | Heavy Transport Solutions, Industrial Consumer, Professional Cleaning Carts |
---|---|
Product name | Duratech |
Product type | Wheel |
Load capacity at 4 km/h | 300 KG |
Load capacity Static | 600 KG |
Temperature range (Minimum) | -25 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.51 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide |
---|---|
Tread material | Identical with wheel body |
Bearing | Precision ball bearing |
Tread | Hard tread |
Wheel diameter | 125 mm |
Tread width | 46 mm |
Axle hole diameter | 20 mm |
Hub length | 60 mm |
Hardness of tread (D) | 75 Shore D |