Delta
3642ITP125P63 cv f.d-lock
Core attributes
| Applications | Automotive, Hardware Dealer, Heavy Transport Solutions, Industrial Consumer, Machinery & Workshop Equipment |
|---|---|
| Product name | Delta |
| Product type | Swivel castor with total lock, head end of castor |
| Load capacity at 4 km/h | 500 KG |
| Load capacity at 6 km/h | 400 KG |
| Load capacity Static | 1000 KG |
| Temperature range (Minimum) | -10 °C, -20 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 178 mm |
| Overall width | 94 mm |
| Overall weight | 3.02 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, heavy |
|---|---|
| Fork shape | Broad, reinforced |
| Swivel bearing | Precision ball bearing |
| Color | Blue passivated |
| Offset | 55 mm |
| Swivel radius | 117.5 mm |
| Swivel Interference | 235 mm |
| Dome diameter | 94 mm |
Wheel
| Body material | Aluminium |
|---|---|
| Tread material | Polyurethane, casted |
| Bearing | Precision ball bearing |
| Tread | Soft tread |
| Wheel color | Honey yellow (RAL1005) |
| Wheel diameter | 125 mm |
| Tread width | 50 mm |
| Wheel width | 50 mm |
| Hardness of tread (A) | 92 Shore A |
| Hardness of tread (D) | 42 Shore D |
Fitting
| Fitting type | Rectangular plate |
|---|---|
| Plate length | 137 mm |
| Plate width | 105 mm |
| Plate hole length (Minimum) | 75 mm |
| Plate hole length (Maximum) | 80 mm |
| Plate hole width (Minimum) | 105 mm |
| Plate hole width (Maximum) | 105 mm |
| Plate hole diameter | 11 mm |