Agila stainless
7478PJC125P50
Core attributes
| Applications | Hardware Dealer, Professional Cleaning Carts |
|---|---|
| Product name | Agila stainless |
| Product type | Fixed castor |
| Special features | Stainless |
| Load capacity at 3 km/h | 100 KG |
| Load capacity Static | 200 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 160 mm |
| Overall width | 60 mm |
| Overall weight | 0.64 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Stainless steel, medium |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Two ball races |
| Color | Stainless steel, Stainless steel |
| Dome diameter | 60 mm |
Wheel
| Body material | Polypropylene |
|---|---|
| Tread material | Thermoplastic rubber |
| Bearing | Precision ball bearing, stainless |
| Tread | Soft tread |
| Wheel color | Silver grey (RAL7001) |
| Wheel diameter | 125 mm |
| Tread width | 32 mm |
| Wheel width | 32 mm |
| Hardness of tread (A) | 87 Shore A |
Fitting
| Fitting type | Rectangular plate |
|---|---|
| Plate length | 77 mm |
| Plate width | 67 mm |
| Plate hole length (Minimum) | 46.5 mm |
| Plate hole length (Maximum) | 51.5 mm |
| Plate hole width (Minimum) | 56 mm |
| Plate hole width (Maximum) | 61.5 mm |
| Plate hole diameter | 8.5 mm |