Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a castor wheel body with an overall diameter of 85 mm and a tread width of 75 mm, featuring a soft polypropylene tread material for enhanced grip and durability. This wheel is engineered to support a static load capacity of 1400 kg, whilst maintaining a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.ETP085x75-Ø47x15
EAN
4031582330809
Core attributes
Type
Wheel
Load capacity at 3 km/h
700 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product Name
Novatech
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Undefined
Tread Material Mix
Polypropylene, soft
Ball bearing diameter
47 mm
Ball bearing width
15 mm
Tread width
75 mm
Diameter
85 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Smooth gliding
Polypropylene gliding surface forsoft floors and Teflon gliding surface for hard floors.