Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 95 mm in width. The wheel has an overall diameter of 85 mm with a hub length of 100 mm and an axle hole diameter of 25 mm, accommodating standard castor assemblies. Equipped with a sealed precision ball bearing for smooth operation and longevity, this wheel delivers a static load capacity of 2000 kg and a dynamic load capacity of 1000 kg at speeds up to 3 km/h. The Novatech wheel is suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX085x95-Ø25 HL100-F
EAN
4031582453034
Core attributes
Type
Wheel
Load capacity at 3 km/h
1000 kg
Load capacity Static
2000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.42 kg
Product Name
Novatech
Electric Conductive
Stainless
Wheel
Bearing type
6006 2RS
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread Material Mix
Polyurethane, casted
Axle Hole Diameter
25 mm
Hub Length
100 mm
Tread width
95 mm
Diameter
85 mm
Sealing type
A
Suitable for
linde_mic
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.