Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 95 mm in width. The wheel has an overall diameter of 85 mm with a hub length of 100 mm and an axle hole diameter of 20 mm, accommodating standard castor fittings. The wheel is equipped with a precision ball bearing, sealed to ensure durability and smooth operation in various environments. Load capacity specifications indicate a static load rating of 2000 kg, whilst dynamic load ratings vary depending on operational speed: 800 kg at 6 km/h or 1000 kg at 4 km/h, making this wheel suitable for both high-speed and heavy-load applications where reliability and performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 085x95-Ø20 HL100-Type F
EAN
4031582339598
S4 Materialnumber
199832551
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
1000 kg
Load capacity at 6 km/h
800 kg
Load capacity Static
2000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.26 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6006 2RS
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
100 mm
Tread width
95 mm
Diameter
85 mm
Body width
95 mm
Sealing type
F
Suitable for
bt
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.