Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision castor component manufactured from polyamide, heavy, featuring an 80 mm diameter with a 60 mm tread width and a 60 mm hub length. The wheel is equipped with a precision ball bearing and incorporates a 20 mm axle hole diameter for secure mounting. The tread material is identical with the wheel body, ensuring consistent durability and performance characteristics. This wheel demonstrates substantial load-bearing capabilities, with a static load capacity of 1000 kg, whilst the dynamic load capacity varies depending on operational speed, supporting 500 kg at 6 km/h or 600 kg at 4 km/h, making it suitable for demanding industrial and commercial castor applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 080x60-Ø20 HL60
EAN
4031582365436
S4 Materialnumber
199860864
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
500 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.44 kg
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
60 mm
Diameter
80 mm
Body width
60 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.