Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 200 mm diameter with a 30 mm wide polyurethane foamed tread that delivers excellent grip and durability. The wheel body is constructed from polypropylene, providing a lightweight yet robust foundation, whilst the hub extends 60 mm in length to ensure stable mounting within castor assemblies. The wheel is equipped with a precision ball bearing and accommodates an 8 mm diameter axle hole for secure fastening. Regarding load capacity, the wheel supports a static load of up to 200 kg, making it suitable for stationary or slow-moving applications, whilst the dynamic load rating reaches 100 kg at speeds up to 4 km/h, ensuring reliable performance in mobile equipment and furniture applications where controlled movement is required.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNP 200x30-Ø8 HL60
EAN
4031582320633
S4 Materialnumber
199005569
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.4 kg
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
70 Shore A
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
8 mm
Hub length
60 mm
Tread width
30 mm
Diameter
200 mm
Body width
30 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.