Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered with an aluminium body and a polyurethane, casted tread measuring 50 mm in width. The wheel features a diameter of 160 mm with a hub length of 54 mm and an axle hole diameter of 25 mm, accommodating a bore with keyway bearing arrangement. This wheel is designed to support a static load capacity of 1600 kg, whilst maintaining dynamic load ratings of 640 kg at 6 km/h and 800 kg at 4 km/h, making it suitable for demanding industrial and commercial castor applications requiring reliable performance across varying operational speeds and load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITB 160x50-Ø25 HL54
EAN
4031582397918
S4 Materialnumber
199861400
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.93 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
54 mm
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Bore with keyway
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.