Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 125 mm diameter with a 40 mm wide polyurethane injected tread and polyamide body construction. The hub length measures 44.4 mm with a 12 mm axle hole diameter, incorporating a stainless roller bearing system. This wheel delivers a static load capacity of 600 kg and dynamic load capacity of 300 kg at speeds up to 4 km/h, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAD125x40-Ø12 HL44,4
EAN
4031582452846
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.37 kg
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
40 mm
Diameter
125 mm
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.