Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 100 mm diameter with a 30 mm wide polyurethane injected tread and a polyamide body. The wheel accommodates a 12 mm axle hole diameter and incorporates a plain bearing system with a hub length of 44.4 mm, ensuring smooth rotation and reliable performance. This wheel is rated for a static load capacity of 300 kg and a dynamic load capacity of 150 kg at speeds up to 4 km/h, making it suitable for use in airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAO100x30-Ø12 HL44,4 BURDEOS
EAN
4031582442281
Core attributes
Type
Wheel
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.19 kg
Product Name
Maxtech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
60 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
12 mm
Hub Length
44.4 mm
Tread width
30 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.